Download document () of 20

FWP-1200AI

Eaton Bussmann series Fuse-link, high speed, 1200 A, AC 700 V, DC 700 V, 108 x 277 mm, UL, with indicator

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
FWP-1200AI
EAN
5027590101127
Product Length/Depth
244 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
5.6 kg
Compliances
RoHS conform
CE Marked

Product specifications

Amperage Rating
1200 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Utilization category
Other
Voltage type
AC/DC
Rated voltage AC
700 V
Rated voltage DC
700 V
Mounting dimension
Other
Center-to-center distance of connections
243.69 mm
Current type
AC/DC
Watt losses
190 W
Color
None
Construction size
Other
Voltage rating
700 V
Type
Fuse
Application
DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.