Download document () of 20
We make what matters work*

FWP-35

Eaton Bussmann series FWP high speed fuse, 1400 Vac (FWS 8-15A), 2100 Vac (FWS 2-6A), 1000 Vdc (FWL/FWS 2-30A), Standard Pkg, Non Indicating

General specifications

Product Name
Eaton Bussmann series FWP high speed fuse
Catalog Number
FWP-35
UPC
051712508650
Product Length/Depth
0.75 in
Product Height
4.35 in
Product Width
0.75 in
Product Weight
0.18 lb
Compliances
Contact factory
Contact Manufacturer

Electrical rating

Voltage rating
1400 Vac (FWS 8-15 A), 2100 Vac (FWS 2-6 A), 1000 Vdc (FWL/FWS 2-30 A)

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626