Eaton Bussmann series FWP high speed fuse, 1400 Vac (FWS 8-15A), 2100 Vac (FWS 2-6A), 1000 Vdc (FWL/FWS 2-30A), 35A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWP-35B
|
| UPC |
051712795975
|
| EAN |
5027590500692
|
| Product Length/Depth |
102 mm
|
| Product Height |
21 mm
|
| Product Width |
21 mm
|
| Product Weight |
94.4 g
|
| Compliances |
CE Marked
|
| Certifications |
CSA Certified
UL Recognized |
| Amperage Rating |
32 A
|
| Voltage rating |
700 Vac, 700 Vdc (UL)
|
| Voltage type |
AC/DC
|
| Interrupt rating |
50 kAIC at 700 Vdc
200 kAIC Vac 200 kAIC |
| Class |
Class aR
|
| Pre arc (I2T) |
34
|
| Clearing (I2T) |
160 at 700 V
|
| Watt losses |
12 W
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse indicator |
Non Indicating
|