Download document () of 20
We make what matters work*

FWP-35D

IEC High Speed - Round Body 700 V Fuses 35A

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
FWP-35D
EAN
5996516049396
Product Length/Depth
112 mm
Product Height
112 mm
Product Width
21 mm
Product Weight
91.2 g
Compliances
CE
UKCA
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
35 A
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
700 V
Rated voltage DC
700 V
Clearing (I2T)
160 at 700 V
Watt losses
12 W
Fuse shape
Center bolted tags
Pre arc (I2T)
34
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Material
Ceramic
Mounting method
Stud
Voltage rating
700 V
Type
High speed fuse
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.