Download document () of 20
We make what matters work*

FWP-600

Eaton Bussmann series FWP high speed fuse, 250 Vac/dc, 600A, Non Indicating, High speed fuse, Stud

General specifications

Product Name
Eaton Bussmann series FWP high speed fuse
Catalog Number
FWP-600
UPC
051712508841
Product Length/Depth
3.75 in
Product Height
4 in
Product Width
9.5 in
Product Weight
2.62 lb
Compliances
Contact factory
Contact Manufacturer

Electrical rating

Amperage Rating
600 A
Voltage rating
250 Vac/dc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626