Eaton Bussmann series FWP high speed fuse, 250 Vac/dc, 900A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud
Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
Catalog Number |
FWP-900A
|
UPC |
051712795739
|
EAN |
5027590021890
|
Product Length/Depth |
193 mm
|
Product Height |
89 mm
|
Product Width |
89 mm
|
Product Weight |
3064 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
CSA Certified |
Amperage Rating |
8 A
|
Voltage rating |
700 V (UL)
|
Voltage type |
AC
|
Interrupt rating |
200 kAIC Vac
50 kAIC at 700 Vdc 200 kAIC |
Class |
Class aR
|
Pre arc (I2T) |
91500
|
Clearing (I2T) |
530000 at 700 V
|
Watt losses |
150 W
|
Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
Fuse indicator |
Non Indicating
|