Knowledge Search
Download document () of 20
We make what matters work*

FWP-90B

Eaton Bussmann series FWP high speed fuse, 250 Vac/dc, 90A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-90B
UPC
051712796033
EAN
5027590021883
Product Length/Depth
112 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
108 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Electrical data

Amperage Rating
900 A
Voltage rating
700 Vac, 700 Vdc (UL)
Voltage type
AC/DC
Interrupt rating
50 kAIC at 700 Vdc
200 kAIC Vac
Class
Class aR
Pre arc (I2T)
415
Clearing (I2T)
2700 at 700 V
Watt losses
25 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.