Eaton Bussmann series high speed traction fuse, 6A, 50 kAIC, Fuse, Class gS
| Product Name |
Eaton Bussmann series high speed traction fuse
|
| Catalog Number |
FWS-6A20F
|
| UPC |
051712570688
|
| EAN |
5027590501286
|
| Product Length/Depth |
127 mm
|
| Product Height |
20.5 mm
|
| Product Width |
20.5 mm
|
| Product Weight |
96.7 g
|
| Compliances |
CE Marked
|
| Certifications |
IEC Rated
|
| Amperage Rating |
6 A
|
| Voltage rating |
2000 V
|
| Voltage type |
AC/DC
|
| Interrupt rating |
50 kAIC
50 kA at 1000 Vdc |
| Class |
Class gG
|
| Clearing (I2T) |
81 at 750 Vdc
|
| Pre arc (I2T) |
27
|
| Watt losses |
6.7 W
|
| Application |
traction
|
| Fuse type |
FWS-A20FI
|
| Fuse indicator |
With Indicator
|
| Fuse size |
20 x 127 mm
|