Download document () of 20
We make what matters work*

FX021240LC

Conventional fire systems Mains powered compact door retainer

General specifications

Product Name
Eaton Conventional door retainer
Catalog Number
FX021240LC
EAN
5018986274655
Product Length/Depth
71 mm
Product Height
44 mm
Product Width
108 mm
Product Weight
0.56 kg
Warranty
3 year
Compliances
EN
Certifications
CE

Product specifications

Operating voltage
240 V
Power consumption
1.2 W
Gripping force - max
44 kN
Gripping force - min
44 kN
Construction type
Other
Mounting Method
Surface mounting
Material housing
Plastic
Wall distance - max
45 mm
Wall distance - min
45 mm
Product branding
Eaton JSB
EN1155 Approved
Yes
Fitted with:
Anchor Plate
Mounting Type
Floor Mount Possible
Wall Mount
Suitable for ceiling mounting
NO
Voltage type
AC
Gripping force
441 N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.