Download document () of 20
We make what matters work*

FXN824

Eaton Conventional sounder detector base, Conventional, Sounder Base, EN54 Systems, Ceiling Mounted, White Plastic, JSB

General specifications

Product Name
Eaton Conventional sounder detector base
Catalog Number
FXN824
EAN
5018987143011
Product Length/Depth
35 mm
Product Height
114 mm
Product Width
114 mm
Product Weight
0.16 kg
Certifications
CE

Product specifications

Number of tones
3
Color housing
White
Material housing
Plastic
Sound output
90 dB
Nominal voltage
24 VDC
Type of current
DC
Electricity consumption
0.009 A
Alarm current
9 mA
Construction material
ABS
EN Certified Tones
3
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System topology
Conventional (Non-Addressable)
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP21
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
2.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.