Download document () of 20
We make what matters work*

FXSYG1WR

Eaton Conventional sounder VAD, Conventional, Alarms and Beacons, Sounder VAD, EN54 Systems, Wall Mounted, Red Plastic, Red Flash

General specifications

Product Name
Eaton Conventional sounder VAD
Catalog Number
FXSYG1WR
EAN
5018987126762
Product Length/Depth
92 mm
Product Height
147 mm
Product Width
106 mm
Product Weight
0.2 kg
Compliances
EN

Product specifications

Compliance and standards
Accordance With EN 54-23
Nominal voltage - max
24 V
Nominal voltage - min
18 V
Type of current
DC
Electricity consumption
0.051 A
Power
1.224 W
Lens color
White
Lamp type
LED
Sound output
100 dB
Type of optical signal
Flash light
Type of acoustic signal device
Sound generator
Type of acoustic signal
Programmable
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
1.2 Kilo Hertz
Frequency sound signal - min
0.5 Kilo Hertz
Alarm current - max
51 mA
Alarm current - min
9 mA
Construction material
ABS
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Product branding
Eaton Cooper
Degree of protection
IP21
Suitable for
Wall Mounting
Cable entry
Rear
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
EN54 Pt23 (Visual Alarms)
Coverage volume
2.4 - 7.5 m3
System wiring
2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.