Knowledge Search
Download document () of 20
We make what matters work*

G24

Eaton Crouse-Hinds series Champ HID luminaires globe, Heat and impact resistant glass, Used with VMV series luminaires, 50-175W

General specifications

Product Name
Eaton Crouse-Hinds series Champ HID luminaires globe
Catalog Number
G24
UPC
782274430300
Product Length/Depth
5.65 in
Product Height
7.5 in
Product Width
5.5 in
Product Weight
2.88 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Wattage
50-175W
Used with
VMV series luminaires
Globe material
Heat and impact resistant glass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.