Knowledge Search
Download document () of 20
We make what matters work*

G303

Eaton Crouse-Hinds series Champ HID luminaires globe, Heat and impact resistant glass, Used with DMV, VMV, N2MV series luminaires, 50-400W

General specifications

Product Name
Eaton Crouse-Hinds series Champ HID luminaires globe
Catalog Number
G303
UPC
782274325385
Product Length/Depth
9 in
Product Height
9.75 in
Product Width
9 in
Product Weight
7.88 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Wattage
50-400W
Used with
DMV, VMV, N2MV series luminaires
Globe material
Heat and impact resistant glass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.