Knowledge Search
Download document () of 20
We make what matters work*

GASK574

Eaton Crouse-Hinds series Condulet Form 7 gasket, Neoprene, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 gasket
Catalog Number
GASK574
UPC
782274435503
Product Length/Depth
5.5 in
Product Height
2.18 in
Product Width
0.06 in
Product Weight
0.03 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/4"
Material
Neoprene

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.