Knowledge Search
Download document () of 20
We make what matters work*

GASK576

Eaton Crouse-Hinds series Condulet Form 7 gasket, Neoprene, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 gasket
Catalog Number
GASK576
UPC
782274435701
Product Length/Depth
3 in
Product Height
7 in
Product Width
0.06 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
2"
Material
Neoprene

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.