Knowledge Search
Download document () of 20
We make what matters work*

GASK63

Eaton Crouse-Hinds series RS/RSM/RSS replacement cover gasket, 8-1/2" x 4-1/2", Cork

General specifications

Product Name
Eaton Crouse-Hinds series RS/RSM/RSS replacement cover gasket
Catalog Number
GASK63
UPC
782274431802
Product Length/Depth
4.5 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.01 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Enclosure size
8-1/2" x 4-1/2"
Material
Cork

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.