Knowledge Search
Download document () of 20
We make what matters work*

GASK643

Eaton Crouse-Hinds series Condulet GRF gasket, Neoprene, Used with GRF series outlet boxes

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GRF gasket
Catalog Number
GASK643
UPC
782274436005
Product Length/Depth
4.56 in
Product Height
4.56 in
Product Width
0.09 in
Product Weight
0.04 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Neoprene
Used with
GRF series outlet boxes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.