Knowledge Search
Download document () of 20
We make what matters work*

GASK682R

Eaton Crouse-Hinds series Condulet LBD replacement gasket, Neoprene, 1", Used with LBD3300 moguls

General specifications

Product Name
Eaton Crouse-Hinds series Condulet LBD replacement gasket
Catalog Number
GASK682R
UPC
782274436302
Product Length/Depth
4.6 in
Product Height
3.4 in
Product Width
3.8 in
Product Weight
0.03 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1"
Material
Neoprene
Used with
LBD3300 moguls

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.