Knowledge Search
Download document () of 20
We make what matters work*

GASK805N

Eaton Crouse-Hinds series Condulet Form 8 gasket, Neoprene, 1-1/2", Open

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 gasket
Catalog Number
GASK805N
UPC
782274098586
Product Length/Depth
2.81 in
Product Height
7.94 in
Product Width
0.06 in
Product Weight
0.04 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/2"
Material
Neoprene
Type
Open

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.