Knowledge Search
Download document () of 20
We make what matters work*

GASK808N

Eaton Crouse-Hinds series Condulet Form 8 gasket, Neoprene, 2-1/2" or 3", Open

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 gasket
Catalog Number
GASK808N
UPC
782274437903
Product Length/Depth
4.75 in
Product Height
4.75 in
Product Width
0.1 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
2-1/2" or 3"
Material
Neoprene
Type
Open

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.