Download document () of 20
We make what matters work*

GBA-10

Eaton GBA Series Fast-acting Pin Indication fuse, 10A, 50 Vac/dc

General specifications

Product Name
Eaton GBA indicating fuse
Catalog Number
GBA-10
UPC
051712714792
EAN
5027590411653
Product Length/Depth
0.25 in
Product Height
1.25 in
Product Width
0.25 in
Product Weight
0.86 lb
Compliances
CE Marked

Product specifications

Amperage Rating
10 A
Interrupt rating
300 AIC
Fuse indicator
Red indicating pin
Connection
Ferrule end x ferrule end
Material
Fiber tube
Red indicating pin
Nickel-plated brass endcap
Quantity
5
Voltage rating
50 Vac/dc
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.