Knowledge Search
Download document () of 20
We make what matters work*

GC100

Eaton Crouse-Hinds series GC grounding strap, 50 ft, Flexible copper, 1" wide

General specifications

Product Name
Eaton Crouse-Hinds series GC grounding strap
Catalog Number
GC100
UPC
782274440101
Product Length/Depth
8.5 in
Product Height
8.75 in
Product Width
6 in
Product Weight
8.65 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Flexible copper
Coil size
50 ft
Special features
1" wide

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.