Knowledge Search
Download document () of 20
We make what matters work*

GCS610

Eaton Crouse-Hinds series ground clamp, 2-1/2"-4" clamping range, Copper alloy, Bare wire

General specifications

Product Name
Eaton Crouse-Hinds series ground clamp
Catalog Number
GCS610
UPC
662277040563
Product Weight
0.65 lb
Certifications
UL Listed
cUL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Copper alloy
Type
Bare wire
Grounding conductor electrode clamping range
2-1/2"-4"

Export product specification