Download document () of 20
We make what matters work*

GDA-160MA

Eaton GDA Series Fast-acting fuse, 0.160A, 250 Vac, 32 Vdc (self certified)

General specifications

Product Name
Eaton Bussmann series GDA fast-acting fuse
Catalog Number
GDA-160MA
UPC
051712431194
Product Height
20 mm
Product Weight
1.06 g
Compliances
CCC Marked
CE Marked
Certifications
VDE
Catalog Notes
High breaking capacity

Product specifications

Amperage Rating
0.160A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Melting (I2T)
Typical: 0.008 A
Resistance
8.5 ohms DC cold
Voltage drop
1600 mV typical
Interrupt rating
1.5 kAIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Ceramic tube
Silver-plated endcap construction
Quantity
5
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.