Eaton slim blankface GFCI receptacle, self-test, #14 - 10 AWG, 20 A, residential, commercial, flush, 125 V, back and side wire, brown, brass, Blankface, thermoplastic, two-pole, three-wire, grounding
| Product Name |
Eaton slim blankface GFCI receptacle
|
| Catalog Number |
GFD20B
|
| UPC |
032664022777
|
| Product Length/Depth |
1.03 in
|
| Product Height |
4.19 in
|
| Product Width |
1.69 in
|
| Product Weight |
0.19 lb
|
| Certifications |
cULus Listed
NOM |
| Device type |
Blankface
Receptacle |
| Type |
Self-test
|
| Amperage Rating |
20A
|
| Voltage rating |
125V
|
| Circuit interrupter type |
GFCI
|
| Contact material |
Brass
|
| Application |
|
| Wiring method |
Back and side wire
|
| Allowable wire size |
#14 - 10 AWG
|
| NEMA configuration |
5-20R
|
| Torque rating |
16 lbf-inch
|
| Number of wires |
Three-wire
|
| Mounting method |
Flush
|
| Number of poles |
Two-pole
|
| Color |
Brown
|
| Face/body material |
PVC
Thermoplastic |
| Receptacle type |
Two-pole, three-wire, grounding
|