Download document () of 20
We make what matters work*

GFD20W

Eaton slim blankface GFCI receptacle, self-test, #14 - 10 AWG, 20 A, residential, commercial, flush, 125 V, back and side wire, white, brass, Blankface, thermoplastic, two-pole, three-wire, grounding

General specifications

Product Name
Eaton slim blankface GFCI receptacle
Catalog Number
GFD20W
UPC
032664022814
Product Length/Depth
1.03 in
Product Height
4.19 in
Product Width
1.69 in
Product Weight
0.19 lb
Certifications
cULus Listed
NOM

Product specifications

Device type
Blankface
Receptacle
Type
Self-test
Amperage Rating
20A
Voltage rating
125V
Circuit interrupter type
GFCI
Contact material
Brass
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-20R
Torque rating
16 lbf-inch
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Color
White
Face/body material
PVC
Thermoplastic
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.