Knowledge Search
Download document () of 20

GFEP120

Eaton BR GFCI circuit breaker,Industrial ground fault thermal-magnetic equipment protector,20 A,10 kAIC,Single-pole,120 V,GFEP,Common,#14-4 AWG,Ground fault circuit interrupter,GFI

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
GFEP120
UPC
786676382052
Product Length/Depth
3 in
Product Height
1.25 in
Product Width
4.75 in
Product Weight
0.45 lb
Certifications
UL 489
Catalog Notes
Meets Federal Spec Classification W-C375

Product specifications

Amperage Rating
20 A
Voltage rating
120 V
Trip Type
Common
Circuit protection
Ground fault circuit interrupter
Indicators
GFI
Interrupt rating
10 kAIC
Main circuit breaker
GFEP
Wire size
#14-4 AWG
Number of poles
Single-pole
Type
Industrial ground fault thermal-magnetic equipment protector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com