Knowledge Search
Download document () of 20
We make what matters work*

GFER-V

Eaton GFCI extension ring, 7/8 inch spacer, Ivory

General specifications

Product Name
Eaton GFCI extension ring
Catalog Number
GFER-V
UPC
032664652691
Product Length/Depth
0.915 in
Product Height
5.073 in
Product Width
3.297 in
Product Weight
1 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed
CSA Certified

Product specifications

Type
GFCI extension ring
Color
Ivory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2 

 

How to buy

 

My.Eaton.com