Knowledge Search
Download document () of 20
We make what matters work*

GFER-W

Eaton GFCI extension ring, 7/8 inch spacer, White

General specifications

Product Name
Eaton GFCI extension ring
Catalog Number
GFER-W
UPC
032664652707
Product Length/Depth
0.915 in
Product Height
5.073 in
Product Width
3.297 in
Product Weight
0.126 lb
Compliances
RoHS Compliant
Certifications
CSA Certified
cULus Listed
UL Listed

Product specifications

Type
GFCI extension ring
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2 

 

How to buy

 

My.Eaton.com