Knowledge Search
Download document () of 20
We make what matters work*

GFP11M1P9

Eaton portable GFCI, Watertight, 15A, #12 AWG, 2' (0.61m) cord length, Polycarbonate, 5-15, 3R, Tri tap plug type, Manual reset, 120V 670411

General specifications

Product Name
Eaton portable GFCI
Catalog Number
GFP11M1P9
UPC
032664670411
Product Length/Depth
3 ft
Product Height
1.9 in
Product Width
1.72 in
Product Weight
0.38 lb
Certifications
UL Listed

Product specifications

Special features
Watertight
Amperage Rating
15A
Circuit interrupter type
GFCI
Cord gauge
#12 AWG
Cord length
2' (0.61m)
Material
Polycarbonate
NEMA configuration
5-15
NEMA type
3R
Plug type
Tri tap
Voltage rating
120 V
Reset type
Manual

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service
Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055 

EDI Ordering
Phone: 770-631-2180 

Technical Support
Phone (Toll Free): 866-853-4293, option 2

How to buy

My.Eaton