Download document () of 20
We make what matters work*

GFS1

Eaton Crouse-Hinds series GFS ground fault circuit interrupter, 20A, 5 mA, Copper-free aluminum, Factory sealed, 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series GFS ground fault circuit interrupter
Catalog Number
GFS1
UPC
782274278117
Product Length/Depth
3.5 in
Product Height
5.88 in
Product Width
2.63 in
Product Weight
2.15 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Special features
Factory sealed
Amperage Rating
20A
Voltage rating
125 Vac
Ground trip current
5 mA
Material
Copper-free aluminum

Export product specification