Knowledge Search
Download document () of 20
We make what matters work*

GFTCB120

Eaton BR GFCI circuit breaker,Ground fault circuit breaker,20 A,10 kAIC,Single-pole,120/240 V,GFTCB,Ground fault circuit interrupter,GFI,5 mA

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
GFTCB120
UPC
786680129773
Product Length/Depth
1.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.61 lb
Certifications
UL 943
UL 489

Product specifications

Amperage Rating
20 A
Voltage rating
120/240 V
Circuit protection
Ground fault circuit interrupter
Indicators
GFI
Protection
5 mA
Interrupt rating
10 kAIC
Main circuit breaker
GFTCB
Number of poles
Single-pole
Type
Ground fault circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com