Knowledge Search
Download document () of 20

GHG5124406R3001

Eaton Crouse-Hinds series IEC 60309 hazardous area interlock receptacle, 32A, Three-wire, four-pole, Nylon, M32, 380-415 Vac

General specifications

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area interlock receptacle
Catalog Number
GHG5124406R3001
EAN
4250217427091
Product Length/Depth
4.7 in
Product Height
11.5 in
Product Width
6.6 in
Product Weight
5.11 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
32A
Trade size
M32
Configuration
Three-wire, four-pole
Voltage rating
380-415 Vac
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.