Eaton Crouse-Hinds series CEAG GHG 960 reducing ring, Polyamide, M40 x 1.5, M25 x 1.5 Metric
| Product Name |
Eaton's Crouse-Hinds series CEAG GHG 960 reducing ring
|
| Catalog Number |
GHG9601946R0059
|
| EAN |
4250217429224
|
| Product Length/Depth |
46 mm
|
| Product Height |
16 mm
|
| Product Width |
16 mm
|
| Product Weight |
0.023 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| Ingress protection (IP) ratings |
IP66
|
| Thread Size |
M40 x 1.5, M25 x 1.5
|
| Thread type |
Metric
|
| Material |
Polyamide
|