Knowledge Search
Download document () of 20
We make what matters work*

GL 11

Eaton Crouse-Hinds series GL bonding locknut, Rigid/IMC, Steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series GL bonding locknut
Catalog Number
GL 11
UPC
784564200112
Product Length/Depth
1.1 in
Product Height
0.7 in
Product Width
0.86 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1/2 in
Material
Steel

Export product specification