Knowledge Search
Download document () of 20
We make what matters work*

GL 14

Eaton Crouse-Hinds series GL bonding locknut, Rigid/IMC, Steel, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series GL bonding locknut
Catalog Number
GL 14
UPC
784564200143
Product Length/Depth
1.89 in
Product Height
0.99 in
Product Width
1.37 in
Product Weight
0.06 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1-1/4 in
Material
Steel

Export product specification