Knowledge Search
Download document () of 20
We make what matters work*

GL 16

Eaton Crouse-Hinds series GL bonding locknut, Rigid/IMC, Steel, 2"

General specifications

Product Name
Eaton Crouse-Hinds series GL bonding locknut
Catalog Number
GL 16
UPC
784564200167
Product Length/Depth
3.78 in
Product Height
0.99 in
Product Width
1.39 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
2 in
Material
Steel

Export product specification