Knowledge Search
Download document () of 20

GLD-1

Eaton Bussmann series fast-acting fuse, GLD Series, Pin indication, 1A, 125V

General specifications

Product Name
Eaton Bussmann series fast-acting fuse
Catalog Number
GLD-1
UPC
051712715614
EAN
5027590461986
Product Length/Depth
0.25 in
Product Height
1.25 in
Product Width
0.25 in
Product Weight
0.86 lb
Compliances
CE Marked
Catalog Notes
Low voltage

Electrical rating

Amperage Rating
1 A
Interrupt rating
10 kAIC
Voltage rating
125 V

Physical details

Material
Nickel-plated brass endcap
Albaloy-plated pin
Fiber tube
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Albaloy plated pin indicating
Quantity
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.