Knowledge Search
Download document () of 20
We make what matters work*

GLL 1

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL 1
UPC
784564123015
Product Length/Depth
1.06 in
Product Height
0.69 in
Product Width
1.06 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Temperature rating
105°C
Lug material
Aluminum
Thread
Threaded
Trade size
1/2"
Lug size
#4-14 AWG
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.