Knowledge Search
Download document () of 20
We make what matters work*

GLL2 DC

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Zinc die cast, 150°C, Threaded, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL2 DC
UPC
662277001922
Product Length/Depth
1.25 in
Product Height
0.69 in
Product Width
1.25 in
Product Weight
0.04 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Temperature rating
150°C
Lug material
Aluminum
Thread
Threaded
Trade size
3/4"
Lug size
#4-14 AWG
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.