Knowledge Search
Download document () of 20
We make what matters work*

GLL4C

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Copper lug, #4-14 AWG, Malleable iron, 105°C temperature rating, Threaded, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL4C
UPC
784564123343
Product Length/Depth
2 in
Product Height
0.81 in
Product Width
2 in
Product Weight
0.22 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Temperature rating
105°C
Lug material
Copper
Thread
Threaded
Trade size
1-1/4"
Lug size
#4-14 AWG
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.