Download document () of 20
To be discontinued

GMEV40CMC1B-WC

Commercial EV Charger, AC level-2, 9.6kW at 240Vac, 40A, Ethernet/4G, OCPP 1.6J, 25' cord-set with J1772 connector, LCD, RFID, QR Code, NEMA 3R, Energy Star

General specifications

Product Name
Eaton Green Motion building charger
Catalog Number
GMEV40CMC1B-WC
UPC
786689728724
Product Length/Depth
5.1 in
Product Height
13.8 in
Product Width
9.8 in
Product Weight
20 lb
Compliances
SAE J1772
Certifications
ETL Listed to UL 2594, UL 2231 and UL 1998

Product specifications

Amperage Rating
40 A
Voltage rating
208-240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
1
Power per charging point - max
9.6 kW
Length of charging cable
25 ft

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.