Knowledge Search
Download document () of 20
We make what matters work*

GMT-3A

Eaton Bussmann series GMT telecommunication fuse, Color code blue, 125 Vac, 60 Vdc, 3 A, Non Indicating, Fast-acting, Tin-plated beryllium copper terminal

General specifications

Product Name
Eaton Bussmann series GMT telecommunication fuse
Catalog Number
GMT-3A
UPC
051712576772
EAN
5027590093156
Product Length/Depth
0.78 in
Product Height
0.62 in
Product Width
0.11 in
Product Weight
0.1 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
3 A
Voltage rating
125 Vac, 60 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Color code blue

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.