Knowledge Search
Download document () of 20
We make what matters work*

GMT-A

Eaton Bussmann series telecommunication fuse, Color code Yellow, 125 Vac, 60 Vdc, Non Indicating, Fast-acting, Tin-plated beryllium copper terminal

General specifications

Product Name
Eaton Bussmann series GMT-A telecommunication fuse
Catalog Number
GMT-A
UPC
051712602938
EAN
5027590150712
Product Length/Depth
0.81 in
Product Height
0.63 in
Product Width
0.12 in
Product Weight
0.1 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Voltage rating
125 Vac, 60 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Color code yellow

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.