Download document () of 20
We make what matters work*

GMW-2

Eaton GMW Series Fast-acting fuse, 2A, 125Vac or less

General specifications

Product Name
Eaton GMW radial fuse
Catalog Number
GMW-2
UPC
051712717557
EAN
5027590171519
Product Length/Depth
0.25 in
Product Height
0.28 in
Product Width
0.28 in
Product Weight
0.2 lb
Compliances
Not Applicable

Product specifications

Amperage Rating
2 A
Interrupt rating
35 AIC
Fuse indicator
Non-indicating
Response time
4 hr at 100%, 10 sec at 200%
Quantity
10
Voltage rating
125 V
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.