Knowledge Search
Download document () of 20
We make what matters work*

GRC1

Eaton Crouse-Hinds series ground clamp, 1/2" clamping range, Copper alloy, Regular for direct burial

General specifications

Product Name
Eaton Crouse-Hinds series ground clamp
Catalog Number
GRC1
UPC
662277040648
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Copper alloy
Type
Regular for direct burial
Grounding conductor electrode clamping range
1/2"

Export product specification