Knowledge Search
Download document () of 20
We make what matters work*

GRF11

Eaton Crouse-Hinds series Condulet GRF hub cover, Feraloy iron alloy, Surface mount, Fixture weight to 125 lbs., 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GRF hub cover
Catalog Number
GRF11
UPC
782274443904
Product Length/Depth
4.6 in
Product Height
4.6 in
Product Width
1 in
Product Weight
1.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1/2"
Mounting method
Surface
Material
Feraloy iron alloy
Special features
Fixture weight to 125 lbs.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.