Knowledge Search
Download document () of 20
We make what matters work*

GRF29

Eaton Crouse-Hinds series Condulet GRF blank outlet box with lugs, 1-15/16" inside depth, Feraloy iron alloy, Surface mount

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GRF blank outlet box with lugs
Catalog Number
GRF29
UPC
782274444208
Product Length/Depth
6.13 in
Product Height
4.56 in
Product Width
1.94 in
Product Weight
3.94 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Mounting method
Surface
Material
Feraloy iron alloy
Inside depth
1-15/16"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.