Knowledge Search
Download document () of 20
We make what matters work*

GRFX219

Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 1-3/8" inside depth, Feraloy iron alloy, Surface mount, 4 hubs, 3 plugs, Blank back boss, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs
Catalog Number
GRFX219
UPC
782274449005
Product Length/Depth
6.13 in
Product Height
4.56 in
Product Width
1.38 in
Product Weight
3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Number of hubs
4
Number of plugs
3
Mounting method
Surface
Material
Feraloy iron alloy
Inside depth
1-3/8"
Tap size
3/4"
Special features
Blank back boss

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.