Download document () of 20
We make what matters work*

GROUND BOLT

Eaton B-Line series Flextray hardware and accessories, copper plated, Grounding bolt

General specifications

Product Name
Eaton B-Line series Flextray hardware and accessories
Catalog Number
GROUND BOLT
UPC
662516629924
Product Length/Depth
0.985 in
Product Height
1.25 in
Product Width
0.7 in
Product Weight
0.044 lb
Compliances
CSA
Certifications
UL Classified

Product specifications

Type
Grounding bolt
Finish
Copper

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.